IESNA:LM-63-2002
[TEST]P950625
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22615
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2281.4 2370.8 2536.4 2723.4 2886.6 3030.8 3145.1 3220.2 3248.8 3277.4
3392.9 3493 3639.5 3950.5 4396 4926.2 5458.7 5975.8 6433.2 6804.9
7217.1 7596 7985.5 8351.3 8677.7 8787.3 8601.5 8145.2 6943.1 4473.5
1632.1 594.5 312.1 172.7 92.9 27.4 0
2281.4 2386.3 2556.6 2741.3 2910.4 3047.4 3166.6 3238.1 3267.8 3295.2
3397.7 3491.8 3626.4 3908.8 4341.2 4858.3 5372.9 5904.3 6368.9 6790.6
7177.8 7617.4 7986.7 8353.7 8694.4 8848.1 8740.9 8325.1 7212.4 4835.6
1853.7 650.5 343.1 187 98.9 33.4 0
2281.4 2372 2532.8 2713.9 2873.5 3011.7 3118.9 3189.2 3216.6 3228.5
3308.3 3415.6 3535.9 3762.2 4145.9 4630.7 5184.7 5743.4 6251 6665.5
7044.4 7468.5 7945 8415.6 8863.6 9224.5 9468.8 9454.5 8621.7 6348.6
2949.8 962.6 493.2 276.4 129.9 42.9 0
2281.4 2358.9 2506.6 2674.6 2819.9 2946.2 3048.6 3110.6 3136.8 3145.1
3188 3302.4 3418 3552.6 3807.5 4176.8 4627.2 5132.3 5672 6222.4
6764.4 7329.1 7926 8583.6 9256.7 9783.3 10218.1 10674.4 10844.8 9442.5
5926.9 2277.8 884 480.1 262.1 83.4 0
2281.4 2352.9 2482.7 2632.9 2767.5 2885.4 2984.3 3048.6 3079.6 3095.1
3116.5 3191.6 3316.7 3420.3 3549 3770.6 4097 4499.7 4971.5 5527.8
6181.9 6920.5 7694.9 8593.1 9383 10163.3 10966.3 11940.8 13059.5 13308.4
11171.2 6870.4 2943.8 1326 648.1 253.8 0
2281.4 2337.4 2444.6 2569.7 2696 2813.9 2914 2990.3 3034.3 3066.5
3091.5 3139.2 3235.7 3358.4 3460.8 3580 3778.9 4069.6 4465.1 4915.5
5431.3 6006.7 6642.9 7376.8 8217.9 9249.6 10475.4 11950.3 13967.3 15865.1
15768.6 12652 7513.8 3213 1113.9 250.2 0
2281.4 2336.2 2439.9 2568.5 2687.7 2803.2 2904.5 2983.1 3030.8 3065.3
3090.3 3138 3228.5 3348.9 3456.1 3572.8 3756.3 4019.6 4416.3 4830.9
5362.2 5885.2 6509.5 7225.5 8074.9 9109 10336.1 11820.5 13842.2 15857.9
15815 12748.5 7665.1 3303.6 1138.9 256.1 0
2281.4 2326.7 2412.5 2518.5 2630.5 2740.1 2847.3 2935.5 2996.2 3042.7
3089.1 3149.9 3217.8 3282.1 3371.5 3496.6 3640.7 3821.8 4093.4 4471.1
4934.5 5481.3 6139 6946.7 7901 9005.3 10222.9 11554.8 13158.3 14605.8
14358 11478.5 6821.6 2694.8 805.3 159.6 0
2281.4 2320.7 2381.5 2469.6 2568.5 2671 2778.2 2874.7 2954.5 3026
3096.3 3172.5 3235.7 3289.3 3357.2 3438.2 3574 3771.8 4078 4512.8
5090.6 5818.5 6675.1 7626.9 8611 9645.1 10719.7 11871.7 13021.3 13384.7
12218.4 8696.8 4087.5 1437.9 573 226.4 0
2281.4 2304 2345.7 2408.9 2489.9 2581.6 2684.1 2779.4 2867.6 2954.5
3040.3 3126.1 3198.7 3266.7 3336.9 3416.8 3538.3 3738.4 4078 4577.1
5266.9 6110.4 7037.2 7996.3 8982.7 9990.6 11044.9 11996.8 12416.1 11601.3
8961.2 4497.3 1354.6 574.2 337.1 170.4 0
2281.4 2299.3 2325.5 2374.3 2437.5 2514.9 2598.3 2687.7 2774.6 2864
2960.5 3060.5 3160.6 3247.6 3344.1 3457.3 3624.1 3893.3 4301.9 4882.1
5720.8 6703.7 7849.7 9031.5 10274.1 11313 12165.9 12443.5 11662 9353.2
5826.8 2308.8 692.2 285.9 138.2 45.3 0
2281.4 2292.1 2313.6 2355.3 2417.2 2480.4 2562.6 2647.2 2731.7 2815.1
2912.8 3018.9 3124.9 3221.4 3334.6 3460.8 3647.9 3902.8 4282.9 4830.9
5583.8 6541.6 7641.2 8763.5 9797.6 10592.2 10990.1 10745.9 9674.9 7360.1
4209 1604.7 556.4 227.5 98.9 20.3 0
2281.4 2288.6 2301.7 2345.7 2399.4 2464.9 2535.2 2611.4 2692.4 2769.9
2858 2958.1 3053.4 3149.9 3253.5 3376.3 3526.4 3734.8 4007.7 4374.6
4901.2 5617.2 6473.7 7341 8067.7 8477.6 8410.9 7836.6 6797.8 5069.1
2783 1069.8 418.2 208.5 132.2 50 0
2281.4 2275.5 2289.8 2325.5 2375.5 2437.5 2505.4 2572.1 2636.4 2692.4
2754.4 2811.6 2864 2905.7 2923.5 2921.2 2892.6 2840.2 2774.6 2712.7
2655.5 2631.7 2631.7 2584 2391 2019.3 1544 1119.9 833.9 646.9
519.4 428.9 355 281.2 185.8 78.6 0
2281.4 2269.5 2282.6 2324.3 2379.1 2439.9 2505.4 2569.7 2631.7 2671
2690 2684.1 2660.3 2607.8 2524.4 2414.8 2282.6 2137.3 1982.4 1806.1
1634.5 1468.9 1310.5 1163.9 1030.5 924.5 830.4 761.3 695.7 626.6
542.1 458.7 364.5 269.2 163.2 73.9 0
2281.4 2262.4 2285 2327.9 2386.3 2451.8 2526.8 2595.9 2637.6 2654.3
2634 2582.8 2518.5 2436.3 2346.9 2242.1 2112.2 1965.7 1807.3 1640.5
1476.1 1322.4 1187.8 1073.4 972.1 888.7 818.4 777.9 726.7 660
576.6 463.4 358.6 254.9 147.7 76.2 0
2281.4 2261.2 2286.2 2338.6 2401.7 2479.2 2556.6 2610.2 2635.2 2631.7
2603.1 2561.4 2488.7 2389.8 2275.5 2159.9 2037.2 1895.4 1738.2 1577.3
1428.4 1304.5 1193.7 1098.4 1011.4 934 888.7 847 848.2 854.2
798.2 696.9 619.5 481.3 333.6 222.8 0
2281.4 2267.1 2298.1 2354.1 2433.9 2510.2 2570.9 2618.6 2634 2630.5
2606.6 2555.4 2469.6 2364.8 2242.1 2113.4 1953.8 1782.2 1615.5 1466.5
1340.3 1234.2 1144.9 1067.4 991.2 923.3 866.1 934 1065.1 1123.4
1093.6 1046 1003.1 810.1 649.3 461 0
2281.4 2268.3 2306.4 2373.1 2449.4 2529.2 2586.4 2620.9 2631.7 2629.3
2607.8 2559 2478 2375.5 2226.6 2055.1 1854.9 1666.7 1485.6 1346.2
1217.5 1119.9 1038.8 974.5 911.4 828 862.5 948.3 992.4 972.1
919.7 916.1 797 651.7 551.6 392 0
2281.4 2269.5 2312.4 2383.9 2467.3 2541.1 2593.5 2623.3 2635.2 2631.7
2610.2 2567.3 2504.2 2401.7 2239.7 2027.7 1793 1569 1374.8 1215.2
1085.3 994.8 930.4 876.8 792.2 776.8 822 873.3 856.6 808.9
772 735.1 601.6 492 415.8 294.3 0
2281.4 2270.7 2317.2 2392.2 2482.7 2553 2606.6 2637.6 2653.1 2649.5
2624.5 2590 2526.8 2410.1 2231.4 1999.1 1737 1476.1 1255.7 1099.6
992.4 916.1 860.1 804.2 731.5 751.7 793.4 817.3 791 874.4
803 717.2 538.5 434.8 358.6 220.4 0
2281.4 2275.5 2319.5 2394.6 2479.2 2557.8 2611.4 2642.4 2660.3 2661.5
2643.6 2612.6 2551.8 2439.9 2257.6 2016.9 1740.5 1467.7 1241.4 1086.5
986.4 910.2 853 792.2 722 743.4 783.9 807.7 780.3 867.3
803 654 520.6 430.1 357.4 172.7 0
